Schneider-Electric
 
SDN3000423 picture- web-product-data-sheet
SDN3000423
Sedna - double socket-outlet with side earth - 16A shutters, cream
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Socket-outlet
Device mounting Flush
Surface
Delivery form Complete product
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Rated current 16 A at 250 V AC
Colour tint Cream
Market segment Small commercial
Residential
Complementary
Wire stripping length 13 mm
Width 84 mm
Depth 48 mm
Net weight 0.1031 kg
Depth of visual part 23.3 mm
Fixing mode Claws, span of claws working range: 52…69 mm
Screws
Height 120 mm
Surface finish Glossy
Material of visible parts ASA + PC
Wire structure Flexible
Solid stranded
Rigid
Terminal capacity 2 cable(s) 2.5 mm²
Kind of terminals Lift terminals
Socket number 2
Cover type With shutter
Outlet standard CEE 7/3
Environment
IP degree of protection IP20
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 102.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.000 cm
Package 2 Width 20.500 cm
Package 2 Length 31.500 cm
Package 2 Weight 1.157 kg
Unit Type of Package 3 S04
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 6.135 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months