Schneider-Electric
 
SDN3000523 picture- web-product-data-sheet
SDN3000523
Sedna - single socket outlet, side earth - 16A, without frame cream
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Colour tint Cream
Rated current 16 A at 250 V AC
Market segment Residential
Small commercial
Complementary
Fixing mode Claws, span of claws working range: 52…69 mm
Screws
Socket number 1
Outlet standard CEE 7/3
Surface finish Glossy
Material ASA + PC
Kind of terminals Lift terminals
Wire stripping length 13 mm
Wire structure Flexible
Rigid
Terminal capacity 2 cable(s) 2.5 mm²
Depth of visual part 10 mm
Height 71 mm
Width 71 mm
Depth 41.3 mm
Net weight 0.065391 kg
Environment
IP degree of protection IP20
Product certifications GOST-R
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 75.3 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months