|
|
|
SDN3100121
Sedna - single socket outlet, side earth - 16A shutters, lid, wo frame white
|
|
|
|
|
End of Commercialization DEC 30, 2023
|
|
|
|
|
Main
Range name
|
Sedna
|
Range
|
Sedna
|
Function
|
Socket-outlet
|
Device mounting
|
Flush
Surface
|
Delivery form
|
Mechanism with fixing frame
|
Outlet poles configuration
|
2P + E
|
Outlet standard description
|
Side earth
|
Outlet standard deviation
|
Schuko
|
Rated current
|
16 A at 250 V AC
|
Colour code
|
RAL 9003
|
Colour tint
|
White (RAL 9003)
|
Market segment
|
Small commercial
Residential
|
Socket additional information
|
Lid
|
Complementary
Wire stripping length
|
13 mm
|
Width
|
71 mm
|
Depth
|
47.3 mm
|
Net weight
|
0.073818 kg
|
Depth of visual part
|
16 mm
|
Fixing mode
|
Screws52…69 mm
By screws and claws, span of claws working range:
|
Height
|
71 mm
|
Surface finish
|
Glossy
|
Material of visible parts
|
ASA + PC
|
Wire structure
|
Flexible
Rigid
|
Terminal capacity
|
2 cable(s) 2.5 mm²
|
Kind of terminals
|
Screw terminals
|
Socket number
|
1
|
Cover type
|
With shutter
|
Outlet standard
|
CEE 7/3
|
Environment
IP degree of protection
|
IP20
|
Product certifications
|
GOST-R
|
Standards
|
IEC 60884-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.000 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
7.000 cm
|
Package 1 Weight
|
76.500 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
848.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
10.820 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|