Schneider-Electric
 
SDN3100370 picture- web-product-data-sheet
SDN3100370
Sedna - single socket outlet, side earth - 16A IP44 shutter, lid, wo frame graph
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Product or component type Socket-outlet
Device presentation Mechanism with fixing frame
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Socket additional information Lid
Colour tint Graphite
Rated current 16 A at 250 V AC
Market segment Residential
Small commercial
Complementary
Fixing mode Screws52…69 mm
By screws and claws, span of claws working range:
Socket number 1
Outlet standard CEE 7/3
Cover type With shutter
Surface finish Glossy
Material PC
Kind of terminals Screw terminals
Wire stripping length 13 mm
Wire structure Rigid
Flexible
Terminal capacity 2 cable(s) 2.5 mm²
Depth of visual part 18 mm
Height 71 mm
Width 71 mm
Depth 49.3 mm
Net weight 0.077032 kg
Environment
IP degree of protection IP44
Product certifications GOST-R
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 80.600 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 877.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11.173 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations