Schneider-Electric
 
SDN3100423 picture- web-product-data-sheet
SDN3100423
Sedna-single socket outlet, sideE-16A screwless shutters, lid, wo frame cream
Schneider Electric
Characteristics
Main
Range name Sedna
Function Socket-outlet
Delivery form Without frame
Outlet poles configuration 2P + E with shutters
Outlet standard description Side earth
Outlet standard deviation Poland
Rated current 16 A at 250 V AC
Market segment Residential
Small commercial
Complementary
Wire stripping length 13 mm
Width 71 mm
Depth 47.3 mm
Net weight 0.070563 kg
Depth of visual part 16 mm
Fixing mode Screws52…69 mm
Claws, span of claws working range:
Height 71 mm
Surface finish Glossy
Material of visible parts ASA + PC
Wire structure Rigid
Flexible
Terminal capacity 2 cable(s) 2.5 mm²
Kind of terminals Screwless terminals
Power range 3680 W
Environment
IP degree of protection IP20
Product certifications GOST-R
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 71.8 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations