Schneider-Electric
 
SDN3201223 picture- web-product-data-sheet
SDN3201223
Sedna - TV connector intermediate - 8dB without frame cream
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function TV socket
Delivery form Mechanism with fixing frame
TV socket type Intermediate socket (passage)
Cover plate color Cream
Complementary
TV connector type 1 male IEC 9.52 mm
Number of outputs 1
Through loss 8 dB
Attenuation 8 dB for TV signal for 5…862 MHz frequency
Connections - terminals Screw terminals
Material of visible parts Thermoplastic ABS-UV stabilised
Kind of terminals Glossy
Installation Flush
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 70 mm
Width 64 mm
Depth 40 mm
Depth of visual part 14.6 mm
Net weight 0.07747 kg
Environment
Conformity mark CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 6.4 cm
Package 1 Length 4.0 cm
Package 1 Weight 77.47 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.069 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Weight 7.747 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months