Schneider-Electric
 
SDN3201270 picture- web-product-data-sheet
SDN3201270
Sedna - TV connector intermediate - 8dB without frame graphite
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function TV socket
Device application Media device support
Delivery form Mechanism with fixing frame
TV socket type Intermediate socket (passage)
Device composition Support ring
Cover plate color Graphite
Complementary
TV connector type 1 male IEC 9.52 mm
Number of outputs 1
Through loss 8 dB
Attenuation 8 dB for TV signal for 5…862 MHz frequency
Connections - terminals Screw terminals
Material of visible parts Thermoplastic ABS-UV stabilised
Kind of terminals Glossy
Installation Flush
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 70 mm
Width 64 mm
Depth 40 mm
Depth of visual part 14.6 mm
Net weight 0.07763 kg
Environment
Conformity mark CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 4.0 cm
Package 1 Length 6.4 cm
Package 1 Weight 96.0 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins