Schneider-Electric
 
SDN3201660 picture- web-product-data-sheet
SDN3201660
Sedna - TV connector - 1dB without frame aluminium
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function TV socket
Delivery form Mechanism with fixing frame
TV socket type End-of-line (terminal socket)
Cover plate color Aluminium
Complementary
TV connector type 1 male IEC 9.52 mm
Number of outputs 1
Through loss 1 dB
Attenuation 1 dB for TV signal for 5…862 MHz frequency
Connections - terminals Screw terminals
Material of visible parts Thermoplastic ABS-UV stabilised
Kind of terminals Glossy
Installation Flush
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 70 mm
Width 64 mm
Depth 40 mm
Depth of visual part 14.6 mm
Net weight 0.07606 kg
Environment
Conformity mark CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 69.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 772.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.786 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months