Schneider-Electric
 
SDN3501223 picture- web-product-data-sheet
SDN3501223
Sedna - TV-R-SAT intermediate outlet - 8dB without frame cream
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function TV/SAT/R socket
Delivery form Mechanism with fixing frame
TV socket type Intermediate socket (passage)
Cover plate color Cream
Complementary
TV connector type 1 male IEC 9.52 mm
FM connector type Female IEC 1
SAT connector type 1 F type
Number of outputs 3
Through loss 8 dB
Attenuation 8 dB for TV signal for 5…862 MHz frequency
10 dB for R signal for 88…125 MHz frequency
3 dB for SAT signal for 950…2400 MHz frequency
Connections - terminals Screw terminals
Material of visible parts Thermoplastic ABS-UV stabilised
Kind of terminals Glossy
Installation Flush
Fixing mode Claws, span of claws working range: 55…70 mm
Screws
Height 70 mm
Width 64 mm
Depth 40.5 mm
Depth of visual part 17.4 mm
Net weight 0.109 kg
Environment
Conformity mark CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 6.4 cm
Package 1 Length 4.05 cm
Package 1 Weight 109.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 120
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 15.221 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months