|
|
|
SDN4300121
Sedna - single data outlet - RJ45 cat.5e UTP without frame white
|
|
|
|
|
End of Commercialization DEC 30, 2023
|
|
|
|
|
Main
Range of product
|
Sedna
|
Range
|
Sedna
|
Product or component type
|
Data socket
|
Device application
|
Communication
|
Device presentation
|
Mechanism with fixing frame
|
Colour tint
|
White
|
Market segment
|
Small commercial
Residential
|
Complementary
Device mounting
|
Flush
|
Socket number
|
1
|
Wire structure
|
Rigid
|
Data socket type
|
RJ45 8 contact(s) Cat.5e
|
Cable shielding type
|
UTP
|
Material
|
Thermoplastic ABS-UV stabilised
|
Surface finish
|
Glossy
|
Fixing mode
|
Screws, span of claws working range: 51…80 mm
|
Connections - terminals
|
IDC
|
Depth of visual part
|
14.5 mm
|
IP degree of protection
|
IP20
|
Width
|
71 mm
|
Height
|
71 mm
|
Depth
|
36 mm
|
Net weight
|
0.05349 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
7.000 cm
|
Package 1 Weight
|
56.300 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
647.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
8.388 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|