Schneider-Electric
 
SDN4300321 picture- web-product-data-sheet
SDN4300321
Sedna plate, single; KRONE, cat5e, cat6 UTP (wo connector), white
Schneider Electric
Characteristics
Main
Range name Sedna
Function Central plate
Delivery form Without frame
Socket number 1
Product compatibility Krone modular jack Cat. 5e UTP
Krone modular jack Cat. 6 UTP
Complementary
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 71 mm
Width 71 mm
Depth 36 mm
Depth of visual part 7 mm
Net weight 0.07453 kg
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.100 cm
Package 1 Width 7.100 cm
Package 1 Length 3.600 cm
Package 1 Weight 75.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.400 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 795.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.700 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins