Schneider-Electric
 
SDN4300470 picture- web-product-data-sheet
SDN4300470
Sedna plate, single; RDM, cat5e, cat6 UTP (wo connector), graphite
Schneider Electric
Characteristics
Main
Range name Sedna
Function Central plate
Delivery form Without frame
Socket number 1
Product compatibility Reichle and De-Massari modular jack Cat. 5e UTP
Reichle and De-Massari modular jack Cat. 6 UTP
Complementary
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 71 mm
Width 71 mm
Depth 36 mm
Depth of visual part 7 mm
Net weight 0.07453 kg
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 3.6 cm
Package 1 Length 7.1 cm
Package 1 Weight 75 g
Unit Type of Package 2 BAG
Number of Units in Package 2 1
Package 2 Height 14.5 cm
Package 2 Width 4.9 cm
Package 2 Length 9 cm
Package 2 Weight 75 g
Unit Type of Package 3 CAR
Number of Units in Package 3 10
Package 3 Height 9.1 cm
Package 3 Width 18.5 cm
Package 3 Length 27.5 cm
Package 3 Weight 1033 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes