Schneider-Electric
 
SDN4300668 picture- web-product-data-sheet
SDN4300668
Sedna plate, single; AMP, MOLEX, KELINE, cat5e, cat6 UTP (wo connector), titan
Schneider Electric
Characteristics
Main
Range name Sedna
Function Central plate
Delivery form Without frame
Socket number 1
Product compatibility AMP modular jack Cat. 5e UTP
AMP modular jack Cat. 6 UTP
Molex modular jack Cat. 5e UTP
Molex modular jack Cat. 6 UTP
Keline modular jack Cat. 5e UTP
Keline modular jack Cat. 6 UTP
Complementary
Fixing mode Claws, span of claws working range: 51…80 mm
Screws
Height 71 mm
Width 71 mm
Depth 36 mm
Depth of visual part 7 mm
Net weight 0.07453 kg
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 7.100 cm
Package 1 Length 7.100 cm
Package 1 Weight 53.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 651.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.462 kg