Schneider-Electric
 
SDN5000123 picture- web-product-data-sheet
SDN5000123
Sedna - double data outlet - RJ45 cat.6 STP without frame cream
Schneider Electric
Characteristics
Main
Range of product Sedna
Range Sedna
Product or component type Data socket
Device application Communication
Device presentation Mechanism with fixing frame
Colour tint Cream
Market segment Small commercial
Residential
Complementary
Device mounting Flush
Socket number 2
Wire structure Rigid
Data socket type RJ45 8 contact(s) Cat.6
Cable shielding type STP
Material Thermoplastic ABS-UV stabilised
Surface finish Glossy
Fixing mode Screws, span of claws working range: 51…80 mm
Connections - terminals IDC
Depth of visual part 14.5 mm
IP degree of protection IP20
Width 71 mm
Height 71 mm
Depth 36 mm
Net weight 0.09479 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 102.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 1.109 kg
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 13.827 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months