Schneider-Electric
 
SDN5000147 picture- web-product-data-sheet
SDN5000147
Sedna - double data outlet - RJ45 cat.6 STP without frame beige
Schneider Electric
Characteristics
Main
Range of product Sedna
Range Sedna
Product or component type Data socket
Device application Communication
Device presentation Mechanism with fixing frame
Colour tint Beige
Market segment Small commercial
Residential
Complementary
Device mounting Flush
Socket number 2
Wire structure Rigid
Installation direction Straight
Data socket type RJ45 8 contact(s) Cat.6
Cable shielding type STP
Material Thermoplastic ABS-UV stabilised
Surface finish Glossy
Fixing mode Screws, span of claws working range: 51…80 mm
Connections - terminals Screw connection
Depth of visual part 14.5 mm
IP degree of protection IP20
Width 71 mm
Height 71 mm
Depth 36 mm
Net weight 0.09571 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 7.1 cm
Package 1 Length 3.6 cm
Package 1 Weight 95.71 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months