Schneider-Electric
 
SDN5100160 picture- web-product-data-sheet
SDN5100160
Sedna - tel+data outlet - RJ11 + RJ45 cat.5e UTP without frame aluminium
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Telephone + data outlet
Delivery form Mechanism with fixing frame
Market segment Residential
Small commercial
Colour tint Aluminium
Complementary
Socket number 2
Wire structure Rigid
Kind of terminals IDC: RJ45
Screw terminals: RJ11
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Claws, span of claws working range: 48…81 mm
Screws
Height 71 mm
Width 71 mm
Depth 36 mm
Depth of visual part 14.5 mm
Net weight 0.05725 kg
Main colour tint Aluminium
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 60.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 718.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.178 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months