Schneider-Electric
 
SDN5200147 picture- web-product-data-sheet
SDN5200147
Sedna - tel+data outlet - RJ11 + RJ45 cat.6 UTP without frame beige
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Device application Communication
Function Telephone + data outlet
Delivery form Mechanism with fixing frame
Market segment Small commercial
Residential
Colour tint Beige
Complementary
Socket number 2
Wire structure Rigid
Kind of terminals Screw terminals: RJ11
Screw terminals: RJ45
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation direction Straight
Installation Flush
Fixing mode Claws, span of claws working range: 48…81 mm
Screws
Height 71 mm
Width 71 mm
Depth 36 mm
Depth of visual part 14.5 mm
Net weight 0.06031 kg
Main colour tint Beige
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 7.1 cm
Package 1 Length 3.6 cm
Package 1 Weight 60.31 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 9.1 cm
Package 2 Width 18.5 cm
Package 2 Length 27.5 cm
Package 2 Weight 862.72 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 9.378 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months