Schneider-Electric
 
SDN5400147 picture- web-product-data-sheet
SDN5400147
Sedna - double loudspeaker outlet - without frame beige
Schneider Electric
Characteristics
Main
Range name Sedna
Function Loudspeaker socket
Delivery form Without frame
Kind of terminals Screwless terminals
Colour code RAL 1013
Complementary
Socket number 2
Fixing of mechanism Screws and claws
Terminal capacity 1 cable(s) 1.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 7 mm
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Fixing mode Claws, span of claws working range: 51…70 mm
Screws
Height 71 mm
Width 71 mm
Depth 44.5 mm
Depth of visual part 24.7 mm
Net weight 0.0592 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 58.800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 654.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.484 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months