Schneider-Electric
 
SDN5500121 picture- web-product-data-sheet
SDN5500121
Sedna - cable outlet - without frame white
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Cable outlet
Device mounting Flush
Delivery form Mechanism with fixing frame
Rated current 25 A at 250 V AC
Colour code RAL 9003
Complementary
Colour White
Fixing of mechanism Screws and claws
Material of visible parts ABS (acrylonitrile butadiene-styrene)
Surface finish Glossy
Connections - terminals Screwless terminals
Fixing mode Screws or claws, span of claws working range: 56…74 mm
Height 58 mm
Width 73 mm
Depth 73 mm
Depth of visual part 31 mm
Net weight 0.067 kg
Targeted channel Professional
Environment
Conformity mark AENOR
Product certifications CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 59.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 678.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.733 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months