|
|
|
SDN5800521
Sedna - horizontal 3-gang frame - white
|
|
|
|
|
End of Commercialization DEC 30, 2023
|
|
|
|
|
Main
Range name
|
Sedna
|
Range
|
Sedna
|
Device application
|
Mounting
|
Function
|
Cover frame
|
Number of gangs
|
3 gangs
|
Installation direction
|
Horizontal
|
Range compatibility
|
Sedna socket-outlet
|
Cover frame color
|
White (RAL 9003)
|
Complementary
Material of visible parts
|
Thermoplastic ABS-UV stabilised
|
Surface finish
|
Glossy
|
Height
|
80 mm
|
Width
|
227 mm
|
Depth
|
7 mm
|
Depth of visual part
|
7 mm
|
Net weight
|
0.0375 kg
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.500 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
23.000 cm
|
Package 1 Weight
|
32.400 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
10.000 cm
|
Package 2 Width
|
20.000 cm
|
Package 2 Length
|
31.000 cm
|
Package 2 Weight
|
770.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
4.504 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|