Schneider-Electric
 
SDN5800923 picture- web-product-data-sheet
SDN5800923
Sedna - horizontal 5-gang frame - cream
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Device application Mounting
Function Cover frame
Number of gangs 5 gangs
Installation direction Horizontal
Range compatibility Sedna socket-outlet
Cover frame color Cream
Complementary
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Height 80 mm
Width 370 mm
Depth 7 mm
Depth of visual part 7 mm
Net weight 0.063 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 8.000 cm
Package 1 Length 37.000 cm
Package 1 Weight 51.300 g
Unit Type of Package 2 S04
Number of Units in Package 2 80
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.781 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months