Schneider-Electric
 
SDN5802033 picture- web-product-data-sheet
SDN5802033
Sedna - vertical 4-gang frame - grey
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Device application Mounting
Function Cover frame
Number of gangs 4 gangs
Installation direction Vertical
Range compatibility Sedna socket-outlet
Cover frame color Grey
Complementary
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Height 294 mm
Width 85 mm
Depth 7 mm
Depth of visual part 7 mm
Net weight 0.053 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 8.5 cm
Package 1 Length 29.9 cm
Package 1 Weight 53.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 9.6 cm
Package 2 Width 20.0 cm
Package 2 Length 30.8 cm
Package 2 Weight 1.067 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months