Schneider-Electric
 
SDN5900123 picture- web-product-data-sheet
SDN5900123
Sedna - night light - 250V~ 3W without frame
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Night light
Delivery form Mechanism with fixing frame
Complementary
Installation Flush
Power range 3 W
Rated voltage 250 V AC
Stage of operation Night time
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Fixing mode Screws or claws
Height 71 mm
Width 71 mm
Depth 39.1 mm
Depth of visual part 16.7 mm
Net weight 0.06411 kg
Environment
Conformity mark CE
Product certifications CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 7.100 cm
Package 1 Length 7.100 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.400 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 847.000 kg
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11092.000 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months