Schneider-Electric
 
SDN6000160 picture- web-product-data-sheet
SDN6000160
Sedna - room thermostat - 10A without frame aluminium
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Thermostat
Device application Room
Delivery form Mechanism with fixing frame
Provided equipment Switch On-Off
Room temperature sensor
Technology type Electromechanical
Complementary
Colour tint Aluminium
Rated current 10 A at 230 V AC 50 Hz
Power range 2300 W
Control type Electronic controller
Function available With temperature reduction
Measurement accuracy 1 °C
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 8 mm
Kind of terminals Pillar terminals
Temperature setting range 5…30 °C
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Screws
Height 71 mm
Width 71 mm
Depth 39.8 mm
Depth of visual part 14.4 mm
Net weight 0.08669 kg
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 88.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 991.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 12.335 kg
Offer Sustainability
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months