Schneider-Electric
 
SDN6000221 picture- web-product-data-sheet
SDN6000221
Sedna - comfort thermostat - 16A white
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Thermostat
Device application Room
Delivery form Complete product
Technology type Electromechanical
Complementary
Colour tint White (RAL 9003)
Rated current 16 A at 230 V AC 50 Hz
Power range 3680 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 5 mm
Kind of terminals Pillar terminals
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Screws
Height 80 mm
Width 85 mm
Depth 41.5 mm
Depth of visual part 14.1 mm
Net weight 0.319 kg
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 9.2 cm
Package 1 Length 10.3 cm
Package 1 Weight 250.5 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months