Schneider-Electric
 
SDN6000223 picture- web-product-data-sheet
SDN6000223
Sedna - comfort thermostat - 16A cream
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Thermostat
Device application Room
Delivery form Complete product
Technology type Electromechanical
Complementary
Colour tint Cream
Rated current 16 A at 230 V AC 50 Hz
Power range 3680 W
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 5 mm
Kind of terminals Pillar terminals
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Screws
Height 80 mm
Width 85 mm
Depth 41.5 mm
Depth of visual part 14.1 mm
Net weight 0.319 kg
Environment
IP degree of protection IP20
Conformity mark CE
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 8.5 cm
Package 1 Length 4.15 cm
Package 1 Weight 319.6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.6 cm
Package 2 Width 20 cm
Package 2 Length 30.8 cm
Package 2 Weight 2.686 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 40
Package 3 Height 50 cm
Package 3 Width 21.5 cm
Package 3 Length 32 cm
Package 3 Weight 13.731 kg
Offer Sustainability
SCIP Number Eacda3a5-c167-477b-9789-e360abe67cb6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months