Schneider-Electric
 
SDN6000270 picture- web-product-data-sheet
SDN6000270
Sedna - comfort thermostat - 16A graphite
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Thermostat
Device application Room
Delivery form Complete product
Provided equipment Switch additional heating
Universal temperature sensor
Technology type Electromechanical
Complementary
Colour tint Graphite
Rated current 16 A at 230 V AC 50 Hz
Power range 3680 W
Control type Electronic controller
Function available With temperature reduction
With thermal feedback
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 5 mm
Kind of terminals Pillar terminals
Information displayed Room temperature
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Screws
Height 80 mm
Width 85 mm
Depth 41.5 mm
Depth of visual part 14.1 mm
Net weight 0.319 kg
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 4.2 cm
Package 1 Length 8.5 cm
Package 1 Weight 20 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins