Schneider-Electric
 
SDN6000370 picture- web-product-data-sheet
SDN6000370
Sedna - floor thermostat - 10A without frame graphite
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Thermostat
Device application Floor
Delivery form Mechanism with fixing frame
Provided equipment Switch On-Off
Technology type Electromechanical
Complementary
Colour tint Aluminium (RAL 7047)
Rated current 10 A at 230 V AC 50 Hz
Power range 2300 W
Function available With temperature reduction
Measurement accuracy 1 °C
Terminal capacity 1 cable(s) 2.5 mm²
Wire structure Flexible
Rigid
Wire stripping length 8 mm
Kind of terminals Pillar terminals
Temperature setting range 5…50 °C
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Screws
Height 71 mm
Width 71 mm
Depth 43.5 mm
Depth of visual part 17.7 mm
Net weight 0.21704 kg
Environment
IP degree of protection IP20
Conformity mark CE
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 144.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 10.000 cm
Package 2 Width 20.000 cm
Package 2 Length 31.000 cm
Package 2 Weight 1.178 kg
Unit Type of Package 3 S04
Number of Units in Package 3 40
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 6.236 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins