Schneider-Electric
 
SDN6001121 picture- web-product-data-sheet
SDN6001121
Sedna - room thermostat with cooling mode - 10A white
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Thermostat
Device application Room
Delivery form Complete product
Provided equipment Switch On-Off
Room temperature sensor
Technology type Electromechanical
Complementary
Colour tint White (RAL 9003)
Rated current 10 A at 230 V AC 50 Hz
5 A
Power range 2200 W
1100 W
Control type Electronic controller
Function available With thermal feedback
With temperature reduction
Measurement accuracy 0.5 °C
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Rigid
Stranded with sleeve
Flexible
Wire stripping length 10 mm
Kind of terminals Pillar terminals
Temperature setting range 5…30 °C
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Screws
Height 80 mm
Width 85 mm
Depth 48 mm
Depth of visual part 25.4 mm
Net weight 0.082 kg
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.5 cm
Package 1 Length 4.8 cm
Package 1 Weight 82.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 120
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 11.981 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months