Schneider-Electric
 
SDN6001160 picture- web-product-data-sheet
SDN6001160
Sedna - room thermostat with cooling mode - 10A aluminium
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Function Thermostat
Device application Room
Delivery form Complete product
Provided equipment Switch On-Off
Room temperature sensor
Technology type Electromechanical
Complementary
Colour tint Aluminium (RAL 7047)
Rated current 10 A at 230 V AC 50 Hz
5 A
Power range 1100 W
2200 W
Control type Electronic controller
Function available With thermal feedback
With temperature reduction
Measurement accuracy 0.5 °C
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Stranded with sleeve
Rigid
Flexible
Wire stripping length 10 mm
Kind of terminals Pillar terminals
Temperature setting range 5…30 °C
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Installation Flush
Fixing mode Screws
Height 80 mm
Width 85 mm
Depth 48 mm
Depth of visual part 25.4 mm
Net weight 0.08 kg
Environment
IP degree of protection IP20
Conformity mark CE
Product certifications GOST-R
Standards EN 60730-2-9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 8.5 cm
Package 1 Length 4.8 cm
Package 1 Weight 80 g
Contractual warranty
Warranty 18 months