Schneider-Electric
 
SDN6100121 picture- web-product-data-sheet
SDN6100121
Sedna - 1-gang surface box - white
Schneider Electric
Characteristics
Main
Range name Sedna
Range Sedna
Product or component type Surface box
Device application Mounting
Complementary
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Height 80 mm
Width 85 mm
Depth 40 mm
Depth of visual part 40 mm
Net weight 0.07 kg
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 8.000 cm
Package 1 Length 8.400 cm
Package 1 Weight 64.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 598.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 7.845 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months