Schneider-Electric
SL03080 picture- web-product-data-sheet
SL03080
PVC box - IP55 - IK07 - RAL7035 - Dim: 110x75x58mm - Plain cover
Schneider Electric
Main
Range Thalassa
Product name SL
Device application Multi-purpose
Product or component type Industrial box
Height 110 mm
Width 75 mm
Depth 58 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 cover
4 cover screw
Quantity per set Set of 1
Body type One piece moulded
Type of front cover Plain
Cover fixing Metal screws
Lock type Captive screw Phillips combined outside sealed area
Removable parts Cover
Complementary
Material PVC (polyvinyl chloride)
Surface finish Polished
Colour Grey (RAL 7035)
Electrical insulation class Class II
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 7.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 145.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 105
Package 2 Height 24.500 cm
Package 2 Width 41.000 cm
Package 2 Length 61.500 cm
Package 2 Weight 15.435 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1260
Package 3 Height 87.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 185.220 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes