This Application will be decommissioned as of January 7th 2025

SOMNACS41 |
Schneider-Electric
 
SOMNACS41 picture- web-product-data-sheet
SOMNACS41
SoMachine Software V4.1 SP1 - DVD format
Schneider Electric
Characteristics
Main
Range of product SoMachine
Product or component type Machine solution software
Format DVD
Type of license Trial (21 days)
Software version V4.1 SP1
Operating system requirement Microsoft Windows 8.1 Professional Edition 32 bit (recommended: 64 bit)
Microsoft Windows 7 Professional Edition 32 bit (recommended: 64 bit)
User language Turkish
Portuguese
Spanish
German
Italian
English
French
Chinese
Provided equipment SoMachine software
Documentation (electronic format)
Complementary
Previous software version V3.1
Software designation SoMachine
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 114.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.092 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No