This Application will be decommissioned as of January 7th 2025

SR2BTC01 |
Schneider-Electric
 
SR2BTC01 picture- web-product-data-sheet
SR2BTC01
Bluetooth interface - for PC/Zelio Logic smart relay
Telemecanique
Characteristics
Main
Accessory / separate part category Communication accessory
Accessory / separate part type Bluetooth interface
Accessory / separate part destination PC
Zelio Logic smart relay
Operating distance 10 m
Complementary
Net weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.3 cm
Package 1 Length 7.2 cm
Package 1 Weight 11.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 70
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 990.0 g
Offer Sustainability
SCIP Number Eee2fc35-1620-4b70-b1d5-206e9240044e
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months