This Application will be decommissioned as of January 7th 2025

SR2CBL06 |
Schneider-Electric
 
SR2CBL06 picture- web-product-data-sheet
SR2CBL06
adaptator for PC USB port link, Zelio Logic, cable length 1.8m, 1 male connector
Schneider Electric
Characteristics
Main
Accessory / separate part designation Adaptator for PC USB port link
Accessory / separate part type Adaptor
Accessory / separate part category Adaptation accessories
Product compatibility XBTZ915
XBTM
VW3A8106
XBTPM
XBTP
XBTF
XBTZ945
XBTH
XBTR
XBTE
XBTN
Accessory / separate part destination Operator dialogue terminal
Range compatibility Magelis XBT
TeSys T
Complementary
Cable length 1.8 m
Electrical connection 1 male connector
1 male connector USB type A
Net weight 0.35 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 9 cm
Package 1 Length 10 cm
Package 1 Weight 135 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.618 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 65d2d364-0a54-4660-92ca-f38c5c71f590
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months