This Application will be decommissioned as of January 7th 2025

SR2E201BD |
Schneider-Electric
 
SR2E201BD picture- web-product-data-sheet
SR2E201BD
compact smart relay, Zelio Logic SR2 SR3, 20 IO, 24V DC, clock, no display
Telemecanique
Characteristics
Main
Range of product Zelio Logic
Product or component type Compact smart relay
Complementary
Local display Without
Number or control scheme lines 0…240 with ladder programming
0…500 with FBD programming
Cycle time 6…90 ms
Backup time 10 years at 25 °C
Clock drift 12 min/year at 0…55 °C
6 s/month at 25 °C
Checks Program memory on each power up
[Us] rated supply voltage 24 V DC
Supply voltage limits 19.2…30 V
Maximum supply current 100 mA (without extension)
Power dissipation in W 6 W without extension
Reverse polarity protection With
Discrete input number 12 conforming to IEC 61131-2 Type 1
Discrete input type Resistive
Discrete input voltage 24 V DC
Discrete input current 4 mA
Counting frequency 1 kHz for discrete input
Voltage state 1 guaranteed >= 15 V for I1...IA and IH...IR discrete input circuit
>= 15 V for IB...IG used as discrete input circuit
Voltage state 0 guaranteed <= 5 V for I1...IA and IH...IR discrete input circuit
<= 5 V for IB...IG used as discrete input circuit
Current state 1 guaranteed >= 1.2 mA (IB...IG used as discrete input circuit)
>= 2.2 mA (I1...IA and IH...IR discrete input circuit)
Current state 0 guaranteed <= 0.5 mA (IB...IG used as discrete input circuit)
<= 0.75 mA (I1...IA and IH...IR discrete input circuit)
Input compatibility 3-wire proximity sensors PNP for discrete input
Analogue input number 6
Analogue input type Common mode
Analogue input range 0...10 V
0...24 V
Temperature probe type NTC 10k at 25 °C
NTC 1000k at 25 °C
KTY81 210/220/221/222/250
Pt 500
Maximum permissible voltage 30 V for analogue input circuit
Analogue input resolution 8 bits
LSB value 39 mV for analogue input circuit
Conversion time Smart relay cycle time for analogue input circuit
Conversion error +/- 5 % at 25 °C for analogue input circuit
+/- 6.2 % at 55 °C for analogue input circuit
Repeat accuracy +/- 2 % at 55 °C for analogue input circuit
Operating distance 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit
Input impedance 12 kOhm for IB...IG used as analogue input circuit
12 kOhm for IB...IG used as discrete input circuit
7.4 kOhm for I1...IA and IH...IR discrete input circuit
Number of outputs 8 relay
Output voltage limits 24...250 V AC (relay output)
5...30 V DC (relay output)
Contacts type and composition NO for relay output
Output thermal current 8 A for all 8 outputs for relay output
Electrical durability AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to IEC 60947-5-1
AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to IEC 60947-5-1
DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to IEC 60947-5-1
DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to IEC 60947-5-1
Switching capacity in mA >= 10 mA at 12 V (relay output)
Operating rate in Hz 0.1 Hz (at Ie) for relay output
10 Hz (no load) for relay output
Mechanical durability 10000000 cycles for relay output
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
Clock With
Response time 10 ms (from state 0 to state 1) for relay output
5 ms (from state 1 to state 0) for relay output
Connections - terminals Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid
Screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid
Screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end
Tightening torque 0.5 N.m
Overvoltage category III conforming to IEC 60664-1
Net weight 0.35 kg
Environment
Immunity to microbreaks 1 ms
Product certifications C-Tick
UL
GL
CSA
GOST
Standards IEC 61000-4-4 level 3
IEC 61000-4-6 level 3
IEC 61000-4-3
IEC 61000-4-12
IEC 61000-4-5
IEC 61000-4-11
IEC 61000-4-2 level 3
IEC 60068-2-27 Ea
IEC 60068-2-6 Fc
IP degree of protection IP20 (terminal block) conforming to IEC 60529
IP40 (front panel) conforming to IEC 60529
Environmental characteristic EMC directive conforming to IEC 61000-6-2
EMC directive conforming to IEC 61000-6-3
EMC directive conforming to IEC 61000-6-4
EMC directive conforming to IEC 61131-2 zone B
Low voltage directive conforming to IEC 61131-2
Disturbance radiated/conducted Class B conforming to EN 55022-11 group 1
Pollution degree 2 conforming to IEC 61131-2
Ambient air temperature for operation -20…40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2
-20…55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2
Ambient air temperature for storage -40…70 °C
Operating altitude 2000 m
Maximum altitude transport 3048 m
Relative humidity 95 % without condensation or dripping water
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 10.200 cm
Package 1 Length 13.300 cm
Package 1 Weight 327.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.044 kg
Offer Sustainability
SCIP Number Eee2fc35-1620-4b70-b1d5-206e9240044e
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 607
Contractual warranty
Warranty 18 months