Number or control scheme lines
|
120 with ladder programming
|
Cycle time
|
6…90 ms
|
Backup time
|
10 years at 25 °C
|
Clock drift
|
12 min/year at 0…55 °C
|
Checks
|
Program memory on each power up
|
[Us] rated supply voltage
|
24 V DC
|
Supply voltage limits
|
19.2…30 V
|
Reverse polarity protection
|
With
|
Discrete input number
|
8 conforming to IEC 61131-2 Type 1
|
Discrete input type
|
Resistive
|
Discrete input voltage
|
24 V DC
|
Discrete input current
|
4 mA
|
Counting frequency
|
1 kHz for discrete input
|
Voltage state 1 guaranteed
|
>= 15 V for I1...IA and IH...IR discrete input circuit
>= 15 V for IB...IG used as discrete input circuit
|
Voltage state 0 guaranteed
|
<= 5 V for I1...IA and IH...IR discrete input circuit
<= 5 V for IB...IG used as discrete input circuit
|
Current state 1 guaranteed
|
>= 1.2 mA (IB...IG used as discrete input circuit)
>= 2.2 mA (I1...IA and IH...IR discrete input circuit)
|
Current state 0 guaranteed
|
<= 0.5 mA (IB...IG used as discrete input circuit)
<= 0.75 mA (I1...IA and IH...IR discrete input circuit)
|
Input compatibility
|
3-wire proximity sensors PNP for discrete input
|
Input impedance
|
12 kOhm for IB...IG used as discrete input circuit
7.4 kOhm for I1...IA and IH...IR discrete input circuit
|
Number of outputs
|
6 relay
|
Output voltage limits
|
24...250 V AC (relay output)
5...30 V DC (relay output)
|
Contacts type and composition
|
NO for relay output
|
Output thermal current
|
5 A for 2 outputs for relay output
8 A for 4 outputs for relay output
|
Electrical durability
|
AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to IEC 60947-5-1
AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to IEC 60947-5-1
DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to IEC 60947-5-1
DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to IEC 60947-5-1
|
Switching capacity in mA
|
>= 10 mA at 12 V (relay output)
|
Operating rate in Hz
|
0.1 Hz (at Ie) for relay output
10 Hz (no load) for relay output
|
Mechanical durability
|
10000000 cycles for relay output
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
|
Response time
|
10 ms (from state 0 to state 1) for relay output
5 ms (from state 1 to state 0) for relay output
|
Connections - terminals
|
Screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid
|
Tightening torque
|
0.5 N.m
|
Overvoltage category
|
III conforming to IEC 60664-1
|
Net weight
|
0.22 kg
|
Product certifications
|
C-Tick
UL
GL
CSA
GOST
|
Standards
|
IEC 61000-4-11
IEC 61000-4-6 level 3
IEC 60068-2-27 Ea
IEC 60068-2-6 Fc
IEC 61000-4-3
IEC 61000-4-4 level 3
IEC 61000-4-5
IEC 61000-4-12
IEC 61000-4-2 level 3
|
IP degree of protection
|
IP20 (terminal block) conforming to IEC 60529
IP40 (front panel) conforming to IEC 60529
|
Environmental characteristic
|
EMC directive conforming to IEC 61000-6-2
EMC directive conforming to IEC 61000-6-3
EMC directive conforming to IEC 61000-6-4
EMC directive conforming to IEC 61131-2 zone B
Low voltage directive conforming to IEC 61131-2
|
Disturbance radiated/conducted
|
Class B conforming to EN 55022-11 group 1
|
Pollution degree
|
2 conforming to IEC 61131-2
|
Ambient air temperature for operation
|
-20…40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2
-20…55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2
|
Ambient air temperature for storage
|
-40…70 °C
|
Operating altitude
|
2000 m
|
Maximum altitude transport
|
3048 m
|
Relative humidity
|
95 % without condensation or dripping water
|
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
Ab7a5df6-4d23-4fb1-96de-7c15d64130aa
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
283
|