Schneider-Electric
 
SSL1A12JDPR picture- web-product-data-sheet
SSL1A12JDPR
Harmony, Solid state relay pre assembled, 2 A, zero voltage switching, spring sockets, input 4…12 V DC, output 24...250 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Solid state relay up to 10 A
Device short name SSL
Network number of phases 1 phase
Output switching mode Zero voltage switching
Complementary
Mounting support Spring socket
[In] rated current 2 A
CLAMPING FORCE 10...40 N.m
Connections - terminals Flexible cable with cable end,clamping capacity: 0.2...1.5 mm² (AWG 24...AWG 16)
Solid cable with cable end,clamping capacity: 0.2...1.5 mm² (AWG 24...AWG 16)
Capacitance unbalance 1.5 pF input/output
Minimum switching voltage 4 V DC turn-on
Maximum switching voltage 1 V DC turn-off
Input impedance 333 kOhm
Solid state output type Zero voltage switching
SCR output
Load current 0.07…2 A
Tansient Overvoltage 600 V AC
Surge current 120 A for 16.6 ms
115 A for 20 ms
Maximum voltage drop <1.1 V on-state
Maximum I²t for fusing 285 A².s for 10 ms at 50 Hz
260 A².s for 8.3 ms at 60 Hz
Maximum leakage current 4 mA off-state
DV/dt 500 V/µs off-state at maximum voltage
Response time 0.5 cycle (turn-on)
0.5 cycle (turn-off)
Overvoltage category III
Width 6.2 mm
Height 104.6 mm
Depth 79.5 mm
Net weight 0.0285 kg
Environment
Flame retardance V0 conforming to UL 94
Dielectric strength 2500 V for input/output
Pollution degree 2
Standards IEC 60950-1
IEC 61000
IEC 62314
IEC 61984
EN 61984
Product certifications UL
CSA
CE
UL 508
CSA22.2 No. 14-10
GOST
Marking CURus
CSA
CE
EAC
IP degree of protection IP20
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -20…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.87 cm
Package 1 Width 0.76 cm
Package 1 Length 10.16 cm
Package 1 Weight 0.03 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 9 cm
Package 2 Width 11 cm
Package 2 Length 20 cm
Package 2 Weight 910 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.727 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 Months