Schneider-Electric
 
SSL1D03BDPV picture- web-product-data-sheet
SSL1D03BDPV
pre assembled relay, Harmony Solid State Relays, 3.5A, DC switching, screw sockets, input 16 to 30V DC, output 1 to 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Pre-assembled plug-in relay with socket
Device short name SSL
Network number of phases 1 phase
Output switching mode DC switching
Complementary
Mounting support Screw socket
[In] rated current 3.5 A
Output voltage 1...24 V DC
[Uc] control circuit voltage 16...30 V DC
CLAMPING FORCE < 0.5 N.m
4.4 lb-in
Connections - terminals Flexible cable with cable end,clamping capacity: 0.2...2.5 mm² (AWG 24...AWG 14)
Solid cable with cable end,clamping capacity: 0.2...2.5 mm² (AWG 24...AWG 14)
Capacitance unbalance 1.5 pF input/output
Minimum switching voltage 16 V DC turn-on
Maximum switching voltage 5 V DC turn-off
Input impedance 2.67 kOhm
Solid state output type Mosfet output
DC switching
Load current 0.001…3.5 A
Tansient Overvoltage 30 V DC
Surge current 9 A for 10 ms
Maximum voltage drop <0.5 V on-state
Maximum leakage current 0.001 mA off-state
Response time 0.25 ms (turn-on)
0.12 ms (turn-off)
Overvoltage category III
Width 6.2 mm
Height 96.5 mm
Depth 79.5 mm
Net weight 0.0285 kg
Environment
Flame retardance V0 conforming to UL 94
Dielectric strength 2500 V for input/output
Pollution degree 2
Standards IEC 60950-1
IEC 61000
IEC 62314
IEC 61984
EN 61984
Product certifications UL
CSA
CE
UL 508
CSA22.2 No. 14-10
GOST
Marking CURus
CSA
CE
EAC
IP degree of protection IP20
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -20…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 8.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 27.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 9.000 cm
Package 2 Width 10.200 cm
Package 2 Length 20.000 cm
Package 2 Weight 887.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 270
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 8.870 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18
Contractual warranty
Warranty 18 Months