Schneider-Electric
 
SSL1D03ND picture- web-product-data-sheet
SSL1D03ND
Harmony, Solid state relay, 3.5 A, DC switching, input 38…72 V DC, output 1...24 V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Product or component type Solid state relay
Device short name SSL
Network number of phases 1 phase
Complementary
Mounting support Socket
[In] rated current 3.5 A
Output voltage 1...24 V DC
[Uc] control circuit voltage 38...72 V DC
Contacts type and configuration 1 NO
Capacitance unbalance 1.5 pF input/output
Minimum switching voltage 38 V DC turn-on
Maximum switching voltage 15 V DC turn-off
Input current limits 3 mA
Input impedance 20 kOhm
Solid state output type Mosfet output
DC switching
Load current 0.001…3.5 A
Tansient Overvoltage 30 V DC
Maximum operating frequency 500 Hz
Surge current 9 A for 10 ms
Maximum voltage drop <0.5 V on-state
Maximum leakage current 0.001 mA off-state
Response time 0.12 ms (turn-on)
0.1 ms (turn-off)
Overvoltage category III
Width 5 mm
Height 28 mm
Depth 15 mm
Product weight 0.0041 kg
Environment
Flame retardance V0 conforming to UL 94
Dielectric strength 2500 V for input/output
Pollution degree 2
Product certifications CSA
UL
Marking CE
Ambient air temperature for operation -20…80 °C
Ambient air temperature for storage -20…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 2.5 cm
Package 1 Length 37 cm
Package 1 Weight 5 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov