Schneider-Electric
 
SSL1D101JDPR picture- web-product-data-sheet
SSL1D101JDPR
Solid state relay pre assembled, Harmony, 0.1A, DC switching, spring sockets, input 4…12V DC, output 1…48V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Solid state relay up to 10 A
Device short name SSL
Network number of phases 1 phase
Output switching mode DC switching
Complementary
Mounting support Spring socket
[In] rated current 0.1 A
Output voltage 1...48 V DC
CLAMPING FORCE 10...40 N.m
Connections - terminals Flexible cable with cable end,clamping capacity: 0.2...1.5 mm² (AWG 24...AWG 16)
Solid cable with cable end,clamping capacity: 0.2...1.5 mm² (AWG 24...AWG 16)
Capacitance unbalance 1.5 pF input/output
Minimum switching voltage 4 V DC turn-on
Maximum switching voltage 1 V DC turn-off
Input impedance 833 Ohm
Solid state output type Transistor output
DC switching
Load current 0.001…0.1 A
Tansient Overvoltage 60 V DC
Surge current 0.3 A for 10 ms
Maximum voltage drop <1 V on-state
Maximum leakage current 0.001 mA off-state
Response time 0.12 ms (turn-off)
0.1 ms (turn-on)
Overvoltage category III
Width 6.2 mm
Height 104.6 mm
Depth 79.5 mm
Net weight 0.0285 kg
Environment
Flame retardance V0 conforming to UL 94
Dielectric strength 2500 V for input/output
Pollution degree 2
Standards IEC 60950-1
IEC 61000
IEC 62314
IEC 61984
EN 61984
Product certifications UL
CSA
CE
UL 508
CSA22.2 No. 14-10
GOST
Marking CURus
CSA
CE
EAC
IP degree of protection IP20
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -20…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.04 cm
Package 1 Width 0.625 cm
Package 1 Length 7.9 cm
Package 1 Weight 33.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 9.0 cm
Package 2 Width 11.0 cm
Package 2 Length 20.0 cm
Package 2 Weight 1.04 kg
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.752 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 Months