|
|
|
SSLZVA3
Harmony, Socket, 6 A, relay type SSL, screw connector, 110 V AC/DC
|
|
|
|
|
End of Commercialization SEP 14, 2021
|
|
|
|
|
Main
Range of product
|
Harmony Relay
|
Device short name
|
SSLZ
|
Product or component type
|
Socket
|
Product compatibility
|
Solid state relay SSL with NO contact at 110 V AC
Solid state relay SSL with NO contact at 110 V DC
|
[Ith] conventional free air thermal current
|
6 A
|
Switching voltage
|
110 V AC/DC
|
[Ue] rated operational voltage
|
< 250 V AC/DC
|
Complementary
Shape of pin
|
Flat
|
Contact terminal arrangement
|
Separate
|
Connections - terminals
|
Screw clamp terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) solid without cable end
Screw clamp terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
|
Tightening torque
|
< 0.4 N.m for M2.5 screw(s)
|
Fixing mode
|
Clip-on (35 mm DIN rail)
|
Sale per indivisible quantity
|
10
|
Local signalling
|
LED (green) for input status
|
Width
|
6.2 mm
|
Height
|
101 mm
|
Depth
|
78.6 mm
|
Net weight
|
0.0285 kg
|
Environment
Standards
|
IEC 61984
|
Product certifications
|
CSA C22-2 No 14
UL 508
|
Marking
|
CE
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
IP degree of protection
|
IP20
|
Flame retardance
|
V0 conforming to UL 94
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|