This Application will be decommissioned as of January 7th 2025

SSLZVA4 |
Schneider-Electric
 
SSLZVA4 picture- web-product-data-sheet
SSLZVA4
Socket, 6 A, relay type SSL, screw connector, 230 V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Device short name SSLZ
Product or component type Socket
Product compatibility Solid state relay SSL with NO contact at 230 V AC
Solid state relay SSL with NO contact at 230 V DC
[Ith] conventional free air thermal current 6 A
Switching voltage 230 V AC/DC
[Ue] rated operational voltage < 250 V AC/DC
Complementary
Shape of pin Flat
Contact terminal arrangement Separate
Connections - terminals Screw clamp terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) solid without cable end
Screw clamp terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Tightening torque < 0.4 N.m for M2.5 screw(s)
Fixing mode Clip-on (35 mm DIN rail)
Sale per indivisible quantity 10
Local signalling LED (green) for input status
Width 6.2 mm
Height 101 mm
Depth 78.6 mm
Net weight 0.0285 kg
Environment
Standards IEC 61984
Product certifications UL 508
CSA C22-2 No 14
Marking CE
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Flame retardance V0 conforming to UL 94
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.6 cm
Package 1 Width 0.62 cm
Package 1 Length 7.9 cm
Package 1 Weight 31 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov