This Application will be decommissioned as of January 7th 2025

SSM1A112B7R |
Schneider-Electric
 
SSM1A112B7R picture- web-product-data-sheet
SSM1A112B7R
single phase panel, Harmony Solid State Relays, 12A, DIN rail mount, random switching, input 18...36V AC, output 24...280V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Device short name SSM
Product or component type Modular DIN rail relay
Number of channels 1
Number of phases 1 phase
Output switching mode Random voltage switching
Complementary
Mounting support Symmetrical DIN rail
[In] rated current 12 A
Output voltage 24...280 V AC
[Uc] control circuit voltage 18...36 V AC
Tightening torque 0.5...0.8 N.m for input
0.5...0.8 N.m for output
Connections - terminals Screw terminals: 1 x 0.3...1 x 1.5 mm², (AWG 22...AWG 16) for input
Screw terminals: 1 x 0.3...1 x 2.5 mm², (AWG 22...AWG 14) for output
Maximum capacitance 10 pF for input/output
Insulation resistance 1000 MOhm at 500 V DC
Local signalling LED (green) for input status
Minimum switching voltage 18 V AC turn-on
Maximum switching voltage 4 V AC turn-off
Input current 3.5…8.5 mA
Solid state output type SCR output
Random voltage switching
Load current 0.15…12 A
Transient overvoltage 600 V
Surge current 715 A for 16.6 ms
750 A for 20 ms
Maximum voltage drop <1.3 V on-state
Motor power hp 0.33 hp 40 °C 240 V AC
Maximum I²t for fusing 2560 A².s for 10 ms at 50 Hz
2330 A².s for 8.33 ms at 60 Hz
Maximum leakage current 0.1 mA off-state
DV/dt 500 V/µs off-state at maximum voltage
Response time 30 ms (turn-off)
20 ms (turn-on)
Power factor 0.5 (with maximum load)
Overvoltage category III
Width 18 mm
Height 90.3 mm
Test button Without test button
Depth 83.7 mm
Net weight 0.09 kg
Environment
Flame retardance V0 conforming to UL 94
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
Pollution degree 2
Standards IEC 61000
IEC 60950-1
IEC 62314
Product certifications UL
CSA
Marking CE
IP degree of protection IP20
Ambient air temperature for operation -30…80 °C
Ambient air temperature for storage -30…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9.0 cm
Package 1 Length 9.5 cm
Package 1 Weight 98.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 72
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.748 kg
Offer Sustainability
SCIP Number 134201bc-d293-4667-9cca-10a7f11729e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov