This Application will be decommissioned as of January 7th 2025

SSM1A445F7 |
Schneider-Electric
 
SSM1A445F7 picture- web-product-data-sheet
SSM1A445F7
Harmony, Solid state modular relay, 45 A, DIN rail mount, zero voltage switching, input 90…140 V DC, output 48…660 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Device short name SSM1
Product or component type Solid state relay up to 50 A
Number of phases 1 phase
Output switching mode Zero voltage switching
Complementary
Mounting support Symmetrical DIN rail
[In] rated current 45 A
Output voltage 48...660 V AC
[Uc] control circuit voltage 90...140 V AC
Tightening torque 0.6...0.7 N.m for input
1.36...1.7 N.m for output
Connections - terminals Screw terminals: 1 x 0.2...1 x 3.3 mm², (AWG 24...AWG 12) for input
Screw terminals: 1 x 0.2...1 x 8.4 mm², (AWG 24...AWG 8) for output
Maximum capacitance 8 pF for input/output
Insulation resistance 1000 MOhm at 500 V DC
Local signalling LED (green) for input status
Switching voltage 90 V AC turn-on
10 V AC turn-off
Input current 15 mA at 120 Vrms
Solid state output type SCR output
Zero voltage switching
Load current 0.15…45 A
Transient overvoltage 1200 V
Surge current 625 A for 16.6 ms
Maximum voltage drop <1.7 V on-state
Maximum I²t for fusing 1620 A².s for 8.3 ms
Maximum leakage current 1 mA off-state
DV/dt 500 V/µs off-state at maximum voltage
Response time 10 ms (turn-on)
40 ms (turn-off)
Overvoltage category III
Net weight 0.476 kg
Environment
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
Pollution degree 2
Standards UL 508
IEC 60950-1
CSA C22.2 No 14
Product certifications CSA
UL
EAC
Marking CSA
UL
CE
EAC
IP degree of protection IP20
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…125 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.5 cm
Package 1 Length 11.8 cm
Package 1 Weight 519.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.62 kg
Offer Sustainability
SCIP Number 134201bc-d293-4667-9cca-10a7f11729e0
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov