Schneider-Electric
 
SSM3A325P7 picture- web-product-data-sheet
SSM3A325P7
pre Assembled, Harmony Solid State Relays, 25A, DIN rail mount, zero voltage switching, input 180...280V AC, output 48...600V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Device short name SSM3
Product or component type Modular DIN rail relay
Number of channels 3
Number of phases 3 phases
Output switching mode Zero voltage switching
Complementary
Mounting support Symmetrical DIN rail
[In] rated current 25 A
Output voltage 48...600 V AC
[Uc] control circuit voltage 180...280 V AC
Tightening torque 0.6...0.7 N.m for input
1.36...1.7 N.m for output
Connections - terminals Screw terminals: 0.2...1.3 mm², (AWG 24...AWG 16) for input
Screw terminals: 1.3...5.3 mm², (AWG 16...AWG 10) for output
Maximum capacitance 8 pF for input/output
Insulation resistance 1000 MOhm
Local signalling LED (green) for input status
Switching voltage 10 V turn-off
180 V turn-on
Input current 19…24 mA
Solid state output type Zero voltage switching
Load current 0.1…25 A
Transient overvoltage 1100 V
Surge current 286 A for 20 ms at 50 Hz
300 A for 16.6 ms at 60 Hz
Maximum voltage drop <1.35 V on-state
Motor power hp 1 hp 40 °C 240 V AC
2 hp 40 °C 380 V AC
3 hp 40 °C 480 V AC
Maximum I²t for fusing 410 A².s for 10 ms at 50 Hz
374 A².s for 8.3 ms at 60 Hz
Maximum leakage current 0.25 mA off-state
DV/dt 500 V/µs off-state at maximum voltage
Response time 30 ms (turn-off)
20 ms (turn-on)
Power factor 0.5 (with maximum load)
Overvoltage category III
Width 90 mm
Test button Without test button
Net weight 0.74 kg
Environment
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
Pollution degree 2
Standards UL 508
IEC 60950-1
CSA C22.2 No 14
Product certifications CSA
UL
EAC
Marking CSA
CE
EAC
UL
IP degree of protection IP20
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 11 cm
Package 1 Length 11 cm
Package 1 Weight 795 g
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.393 kg
Offer Sustainability
SCIP Number 134201bc-d293-4667-9cca-10a7f11729e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No