Schneider-Electric
 
SSP1A110M7T picture- web-product-data-sheet
SSP1A110M7T
single phase relay, Harmony Solid State Relays, 10A, panel mount, zero voltage switching, thermal pad, input 90 to 280V AC, output 24 to 300V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Provided accessory Thermal pad
Product or component type Panel mount relay
Device short name SSP1
Mounting support Panel
Number of phases 1 phase
[In] rated current 10 A
Solid state output type Zero voltage switching
SCR output
Output switching mode Zero voltage switching
Complementary
Test button Without test button
[Uc] control circuit voltage 90...280 V AC
Minimum switching voltage 90 V AC turn-on
Maximum switching voltage 10 V AC turn-off
Response time 30 ms (turn-off)
25 ms (turn-on)
Input current 5…10 mA
Output voltage 24...300 V AC
Load current 0.15…10 A
Transient overvoltage 600 V
Surge current 120 A for 16.6 ms
Maximum I²t for fusing 60 A².s for 8.33 ms at 60 Hz
66 A².s for 10 ms at 50 Hz
Co-ordination type Type 1 - 13 A miniature circuit breaker (MCB) - curve B
Type 2 - 10 A miniature circuit breaker (MCB) - curve B
Maximum leakage current 1 mA off-state
Maximum voltage drop <1.15 V on-state
DV/dt 500 V/µs off-state at maximum voltage
Power factor 0.5 (with maximum load)
Motor controller rating 0.5 hp 120 V AC
1 hp 240 V AC
Insulation resistance 1000 MOhm at 500 V DC
Maximum capacitance 8 pF for input/output
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
[Uimp] rated impulse withstand voltage 6 kV output to case
6 kV input to output
Tightening torque 1.5...1.7 N.m for input
2...2.2 N.m for output
Connections - terminals Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) with cable end for input
Screw terminals: 0.5...5.26 mm², (AWG 20...AWG 10) with cable end for output
Screw terminals: 0.2...3.3 mm², (AWG 24...AWG 12) without cable end for input
Screw terminals: 0.5...8.26 mm², (AWG 20...AWG 8) without cable end for output
Forked type tag connectors: 9.2 x 4 mm for input
Ring lugs: 9.2 x 4 mm for input
Forked type tag connectors: 11.7 x 4.5 mm for output
Ring lugs: 11.7 x 4.5 mm for output
Thermal resistance 1.03 °C/W junction to case
Thermal pad impedance 0.48 °C-in²/W at 25 psi
LED indicator LED, green for input
IP degree of protection IP20
Safety reliability data MTTFd = 1875.9 years
B10d = 1731395
Net weight 89.2 g
Device presentation Complete product
Environment
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…125 °C
Pollution degree 2
Overvoltage category III
Product certifications EAC
CSA
UL
CE
Marking EAC
UL
CE
CSA
Standards UL 508
IEC 62314
IEC 60950-1
CSA C22.2 No 14-13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 4.8 cm
Package 1 Length 6.5 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.267 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 134201bc-d293-4667-9cca-10a7f11729e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1261