Schneider-Electric
 
SSP3A225B7 picture- web-product-data-sheet
SSP3A225B7
three phase relay, Harmony Solid State Relays, 25A, panel mount, zero voltage switching, input 18 to 36V AC, output 48 to 530V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Solid state relay up to 30 A
Device short name SSP
Mounting support Panel
Number of phases 3 phases
[In] rated current 25 A
Solid state output type Zero voltage switching
Output switching mode Zero voltage switching
Complementary
Test button Without test button
[Uc] control circuit voltage 18...36 V AC
Minimum switching voltage 18 V AC turn-on
Maximum switching voltage 2 V AC turn-off
Response time 20 ms (turn-on)
30 ms (turn-off)
Input current 15…20 mA
Output voltage 48...530 V AC
Load current 0.1…25 A
Transient overvoltage 1200 V
Surge current 275 A for 20 ms
300 A for 16.6 ms
85 A for 1 s
Maximum I²t for fusing 380 A².s for 10 ms at 50 Hz
370 A².s for 8.3 ms at 60 Hz
Maximum leakage current 3 mA off-state
Maximum voltage drop <1.35 V on-state
DV/dt 500 V/µs off-state at maximum voltage
Power factor 0.5 (with maximum load)
Motor controller rating 0.75 hp 40 °C 120 V AC
1 hp 40 °C 240 V AC
3 hp 40 °C 480 V AC
4.4 hp 40 °C 530 V AC
Motor power kW 0.56 kW at 40 °C 120 V AC
0.74 kW at 40 °C 240 V AC
2.22 kW at 40 °C 480 V AC
3.24 kW at 40 °C 530 V AC
Insulation resistance >= 1000 MOhm at 500 V DC
Maximum capacitance 8 pF for input/output
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
Tightening torque 0.9...1.1 N.m for input
1.7...2.2 N.m for output
Connections - terminals Screw terminals: 1 x 0.2...1 x 2.5 mm², (AWG 24...AWG 14) for input
Screw terminals: 1 x 1.5...1 x 10 mm², (AWG 16...AWG 8) for output
Thermal resistance 0.24 °C/W
LED indicator LED, green for input
IP degree of protection IP20
Net weight 0.24 kg
Width 101.3 mm
Height 79.7 mm
Depth 35.4 mm
Device presentation Complete product
Environment
Flame retardance V0 conforming to UL 94
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…125 °C
Pollution degree 2
Overvoltage category III
Product certifications CSA
UL
Marking CE
Standards IEC 60950-1
IEC 62314
IEC 61000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8.5 cm
Package 1 Length 12 cm
Package 1 Weight 276 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.844 kg
Offer Sustainability
SCIP Number 134201bc-d293-4667-9cca-10a7f11729e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2587