|
|
|
SSP3A225P7RT
Harmony, Solid state panel mount relay, 25 A, random switching, thermal pad, input 180…280 V AC, output 48…530 V AC
|
|
|
|
|
End of Commercialization OCT 20, 2020
|
|
|
|
|
Main
Range of product
|
Harmony Relay
|
Provided accessory
|
Thermal interface
|
Product or component type
|
Solid state relay
|
Device short name
|
SSP
|
Mounting support
|
Panel
|
Number of phases
|
3 phases
|
Contacts type and conifguration
|
3 NO
|
Solid state output type
|
Random voltage switching
|
Complementary
Test button
|
Without test button
|
Minimum switching voltage
|
180 V AC turn-on
|
Maximum switching voltage
|
10 V AC turn-off
|
Response time
|
20 ms (turn-on)
30 ms (turn-off)
|
Input current
|
7…20 mA
|
Load current
|
0.1…25 A
|
Transient overvoltage
|
1200 V
|
Surge current
|
275 A for 20 ms
300 A for 16.6 ms
85 A for 1 s
|
Maximum I²t for fusing
|
380 A².s for 10 ms at 50 Hz
370 A².s for 8.3 ms at 60 Hz
|
Maximum leakage current
|
3 mA off-state
|
Maximum voltage drop
|
<1.35 V on-state
|
DV/dt
|
500 V/µs off-state at maximum voltage
|
Power factor
|
0.5 (with maximum load)
|
Motor controller rating
|
0.75 hp 40 °C 120 V AC
1 hp 40 °C 240 V AC
3 hp 40 °C 480 V AC
4.4 hp 40 °C 530 V AC
|
Motor power kW
|
0.56 kW at 40 °C 120 V AC
0.74 kW at 40 °C 240 V AC
2.22 kW at 40 °C 480 V AC
3.24 kW at 40 °C 530 V AC
|
Insulation resistance
|
>= 1000 MOhm at 500 V DC
|
Maximum capacitance
|
8 pF for input/output
|
Dielectric strength
|
4 kV AC for input/output
4 kV AC for input or output to case
|
Tightening torque
|
0.9...1.1 N.m for input
1.7...2.2 N.m for output
|
Connections - terminals
|
Screw terminals: 1 x 0.2...1 x 2.5 mm², (AWG 24...AWG 14) for input
Screw terminals: 1 x 1.5...1 x 10 mm², (AWG 16...AWG 8) for output
|
Thermal resistance
|
0.24 °C/W
|
LED indicator
|
LED, green for input
|
IP degree of protection
|
IP20
|
Net weight
|
0.24 kg
|
Width
|
101.3 mm
|
Height
|
79.7 mm
|
Depth
|
35.4 mm
|
Device presentation
|
Complete product
|
Environment
Flame retardance
|
V0 conforming to UL 94
|
Ambient air temperature for operation
|
-40…80 °C
|
Ambient air temperature for storage
|
-40…125 °C
|
Pollution degree
|
2
|
Overvoltage category
|
III
|
Product certifications
|
CSA
UL
|
Marking
|
CE
|
Standards
|
IEC 61000
IEC 62314
IEC 60950-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
SCIP Number
|
134201bc-d293-4667-9cca-10a7f11729e0
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|