This Application will be decommissioned as of January 7th 2025

SSRAH1 |
Schneider-Electric
 
SSRAH1 picture- web-product-data-sheet
SSRAH1
heat sink, Harmony Solid State Relays, panel mounting, thermal resistance 0.7 degree C W
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Heat sink
Complementary
Product compatibility Solid state relay SSR in 10 A on panel
Solid state relay SSR in 12 A on panel
Solid state relay SSR in 25 A on panel
Solid state relay SSR in 40 A on panel
Solid state relay SSR in 50 A on panel
Thermal resitance 0.7 °C/W
Mounting support Panel
Sale per indivisible quantity 1
Net weight 28.592 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 18.5 cm
Package 1 Length 14 cm
Package 1 Weight 679 g
Contractual warranty
Warranty 18 months